IESNA:LM-63-2002
[TEST]P1389282
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-830-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14572.9
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
103.9 143.9 223.8 427.7 935.3 1347.0 1666.7 1934.5 2214.3 2538.1 2949.8 3473.4 4188.8 5407.9 6986.7 8697.4 10663.9 12022.9 
12430.5 11962.9 10895.7 9896.5 8937.2 7754.1 5060.2 2582.0 1371.0 1043.2 951.3 935.3 915.3 687.5 339.7 255.8 83.9 32.0 0.0 
103.9 139.9 215.8 439.7 919.3 1367.0 1662.7 1926.5 2210.3 2562.1 2953.8 3469.4 4196.8 5335.9 7022.7 8757.3 10607.9 11974.9 
12478.5 12042.8 10987.6 10004.4 8953.2 7754.1 5180.1 2534.1 1402.9 1055.2 955.3 931.3 915.3 691.5 335.7 251.8 83.9 32.0 0.0 
103.9 139.9 207.8 403.7 847.4 1291.0 1658.7 1914.5 2214.3 2558.1 2953.8 3477.4 4128.9 5048.2 6611.0 8537.5 10595.9 12058.8 
12690.3 12486.5 11591.2 10715.8 9492.8 8149.8 5979.5 3125.6 1686.7 1163.1 983.3 931.3 907.3 823.4 343.7 243.8 99.9 40.0 0.0 
103.9 135.9 199.8 351.7 743.4 1171.1 1598.8 1898.6 2186.3 2518.1 2933.8 3361.4 3901.0 4588.5 5775.6 7650.2 10012.4 12082.8 12974.1 
13066.1 12602.4 12050.8 11087.6 9265.0 7078.6 4180.8 2302.2 1426.9 1063.2 939.3 883.3 815.4 343.7 219.8 111.9 52.0 0.0 
103.9 135.9 183.9 291.8 591.6 999.2 1438.9 1806.6 2086.4 2426.2 2773.9 3149.6 3625.2 4112.9 4760.4 5923.5 7957.9 10799.8 12918.2 
13657.6 13481.7 13090.0 13014.1 12394.6 10160.3 6591.0 3429.4 2018.5 1259.0 899.3 719.5 643.5 395.7 199.8 139.9 75.9 0.0 
103.9 131.9 167.9 243.8 415.7 771.4 1175.1 1574.8 1934.5 2222.3 2562.1 2925.8 3285.5 3729.2 4220.8 4880.3 5863.5 7666.2 10763.8 
13377.8 14421.0 14281.1 13801.5 14033.3 13717.6 12050.8 7414.4 3281.5 1538.8 891.3 579.6 443.7 335.7 187.9 155.9 107.9 0.0 
103.9 127.9 151.9 191.9 275.8 447.7 775.4 1127.1 1526.8 1906.5 2242.3 2550.1 2913.8 3297.5 3689.2 4200.8 4888.3 5847.6 7250.5 
9592.7 12630.4 14784.8 15428.3 15124.5 14960.6 14984.6 13913.4 9720.6 4268.8 1630.8 655.5 403.7 299.8 239.8 195.9 159.9 0.0 
103.9 119.9 135.9 155.9 191.9 247.8 355.7 555.6 859.3 1199.1 1550.8 1946.5 2330.2 2721.9 3105.6 3525.3 4052.9 4684.4 5523.8 6670.9 
8365.6 10516.0 13122.0 15508.2 16083.8 15776.0 15428.3 14241.2 11351.4 6195.3 2666.0 883.3 419.7 319.8 259.8 223.8 0.0 
103.9 119.9 135.9 151.9 183.9 231.8 327.8 507.6 787.4 1107.2 1458.9 1834.6 2230.3 2626.0 3017.7 3433.4 3945.0 4552.5 5375.9 6559.0 
8105.8 10156.3 12726.3 15204.4 16099.8 15808.0 15364.3 14269.1 11891.0 6894.8 3029.7 1011.2 419.7 327.8 271.8 235.8 0.0 
103.9 115.9 123.9 131.9 139.9 155.9 175.9 215.8 271.8 371.7 535.6 751.4 1031.2 1323.0 1674.7 2050.4 2478.1 3037.7 3677.2 4492.6 5595.7 
6782.8 8389.6 10276.2 12790.3 14425.0 13721.6 11759.1 9001.2 6095.4 4036.9 2406.2 1327.0 639.5 271.8 263.8 0.0 
103.9 107.9 111.9 111.9 111.9 111.9 111.9 111.9 111.9 119.9 127.9 143.9 163.9 195.9 231.8 291.8 375.7 511.6 715.5 1027.2 1470.9 1958.5 2506.1 2913.8 
3261.5 3941.0 4968.2 5439.9 4896.3 3853.1 2809.9 1998.5 1251.0 471.6 71.9 24.0 0.0 
103.9 107.9 107.9 103.9 103.9 99.9 95.9 91.9 91.9 91.9 91.9 91.9 95.9 99.9 107.9 115.9 135.9 171.9 239.8 347.7 503.6 627.5 631.5 511.6 
435.7 563.6 923.3 1363.0 1410.9 1055.2 575.6 275.8 111.9 44.0 20.0 12.0 0.0 
103.9 103.9 99.9 95.9 91.9 91.9 83.9 79.9 75.9 75.9 75.9 71.9 71.9 67.9 67.9 67.9 71.9 79.9 103.9 155.9 207.8 211.8 131.9 83.9 60.0 52.0 
44.0 44.0 40.0 36.0 32.0 20.0 16.0 16.0 12.0 12.0 0.0 
103.9 99.9 91.9 83.9 79.9 79.9 71.9 67.9 60.0 52.0 48.0 44.0 40.0 36.0 28.0 24.0 20.0 16.0 16.0 16.0 12.0 8.0 8.0 4.0 4.0 4.0 8.0 8.0 4.0 8.0 8.0 8.0 8.0 
8.0 12.0 12.0 0.0 
103.9 91.9 83.9 75.9 71.9 64.0 56.0 44.0 36.0 32.0 24.0 20.0 12.0 12.0 8.0 8.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 4.0 4.0 8.0 8.0 
8.0 0.0 
103.9 87.9 75.9 67.9 64.0 52.0 44.0 32.0 24.0 16.0 12.0 8.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 4.0 8.0 8.0 
0.0 
103.9 83.9 71.9 64.0 56.0 44.0 32.0 24.0 16.0 8.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 4.0 4.0 
0.0 
103.9 83.9 71.9 60.0 52.0 40.0 28.0 20.0 12.0 8.0 4.0 0.0 0.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 4.0 
0.0 
103.9 83.9 71.9 60.0 48.0 40.0 24.0 16.0 12.0 4.0 0.0 0.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 
0.0 
103.9 83.9 71.9 60.0 48.0 40.0 28.0 20.0 12.0 4.0 0.0 12.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
103.9 83.9 71.9 60.0 52.0 40.0 28.0 20.0 16.0 8.0 8.0 12.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 0.0 
0.0 
103.9 83.9 71.9 60.0 48.0 40.0 28.0 20.0 16.0 8.0 8.0 16.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 
0.0 
